6.1 Power On/Off Sequence
In Embedded mode, the MFB button is used to turn on and turn off the system. For Host mode, refer to Host MCU Interface Over UART. The following figure illustrates the system behavior (Embedded mode) upon a MFB press event to turn on and turn off the system.
The following figure illustrates the system behavior (Embedded mode) upon a MFB press event to turn on the system and then trigger a Reset event.