2.2 BM83 Module Pin Description
The following table describes the pin description of the BM83 module.
| Pin Number | Pin Name | Pin Type | Description |
|---|---|---|---|
| 1 | DR1 | I | I2S interface: digital left/right data |
| 2 | RFS1 | I/O | I2S interface: digital left/right clock |
| 3 | SCLK1 | I/ O | I2S interface: bit clock |
| 4 | DT1 | O | I2S interface: digital left/right data |
| 5 | MCLK1 | O | I2S interface: master clock |
| 6 | AOHPR | O | R-channel analog headphone output |
| 7 | AOHPM | O | Headphone common mode output/sense input |
| 8 | AOHPL | O | L-channel analog headphone output |
| 9 | MICN2 | I | MIC 2 mono differential analog negative input |
| 10 | MICP2 | I | MIC 2 mono differential analog positive input |
| 11 | AIR | I | R-channel single-ended analog input |
| 12 | AIL | I | L-channel single-ended analog input |
| 13 | MICN1 | I | MIC 1 mono differential analog negative input |
| 14 | MICP1 | I | MIC 1 mono differential analog positive input |
| 15 | MICBIAS |
P | Electric microphone biasing voltage |
| 16 | GND | P | Ground reference |
| 17 | DMIC_CLK | O | Digital MIC clock output |
| 18 | DMIC1_R | I | Digital MIC right input |
| 19 | DMIC1_L | I | Digital MIC left input |
| 20 | P3_2 | I/O |
|
| 21 | P2_6 | I/O | General purpose I/O port P2_6 |
| 22 | ADAP_IN | P |
|
| 23 | BAT_IN | P |
|
| 24 | SYS_PWR | P |
|
| 25 | VDD_IO | P | I/O power supply, do not connect, for internal use only (connected to LDO31_VO) |
| 26 | PWR (MFB) | I | Multi-function push button and Power On key |
| 27 | SK1_AMB_DET | I | Temperature sense channel 1 |
| 28 | SK2_KEY_AD | I | Temperature sense channel 2 |
| 29 | P8_6 / UART_RXD | I/O |
|
| 30 | P8_5 / UART_TXD | I/O |
|
| 31 | P3_4 / UART_RTS | I/O |
|
| 32 | LED1 | I | LED driver 1 |
| 33 | P0_2 | I/O |
|
| 34 | LED2 | I | LED driver 2 |
| 35 | P0_6 | I/O |
|
| 36 | DM | I/O | USB data minus data line |
| 37 | DP | I/O | USB data positive data line |
| 38 | P0_3 | I/O |
|
| 39 | P2_7 | I/O |
|
| 40 | P0_5 | I/O |
|
| 41 | P1_6 / PWM1 | I/O |
|
| 42 | P2_3 | I/O | General purpose I/O port P2_3 |
| 43 | RST_N | I | System Reset pin (active-low) |
| 44 | P0_1 | I/O |
|
| 45 | P0_7 | I/O | General purpose I/O port P0_7 |
| 46 | P1_2 / TDI_CPU / SCL | I/O |
|
| 47 | P1_3 / TCK_CPU / SDA | I/O |
|
| 48 | P3_7 / UART_CTS | I/O |
|
| 49 | P0_0 / UART_TX_IND | I/O |
|
| 50 | GND | P | Ground reference |
Note: The BM83
module is pre-configured with Embedded mode (see, General Purpose I/O Pins). The GPIOs
mentioned in the preceding table can be configured using the Config Tool or the SDK.