7.1 Antenna Radiation Pattern
The following figure illustrates the 3D radiation pattern of the PCB antenna at 2438 MHz.
- The preceding figure illustrates the typical radiation pattern with BM83 module on the 45 mm x 45 mm BM83 Carrier Board.
The following figure illustrates the module orientation for antenna
radiation pattern.Figure 7-2. Module Orientation for Radiation
Pattern 


- The preceding figure illustrates the typical radiation pattern with BM83 module on the 45 mm x 45 mm BM83 Carrier Board.
The following table provides the characteristics of PCB antenna with BM83 Module mounted on BM83 Carrier Board, plugged into BM83 EVB.
Parameter | Value |
---|---|
Frequency | 2400 MHz to 2480 MHz |
Peak Gain | 3.5 dBi |
Efficiency | 80% |