The following figure shows the reset structure of the design.Figure 3-5. Reset Structure
The INIT_MONITOR IP asserts the following signals:
FABRIC_POR_N: This signal is asserted after the initialization of the fabric. FABRIC_POR_N is used to reset the MSS.
DEVICE_INIT_DONE: This signal is asserted after the initialization of the entire PolarFire SoC device.
After asserting the FABRIC_POR_N, DEVICE_INIT_DONE, and MSS_RESET_N_M2F, the CORERESET_PF IP blocks generate the Reset signals.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.