3.2 MSS Configuration
(Ask a Question)The following table lists the configuration of MSS clock, peripherals, and memory.
| MSS Block | Description |
|---|---|
MSS Clocks | MSS PLL reference clock source: 125 MHz MSS CPU clock frequency: 600 MHz |
Peripherals |
|
DDR Memory | LPDDR4 with the default configuration. |
Memory Partitioning | See DDR Memory Partition. |