3.9 Switches
The following switches are available on the WBZ451HPE Curiosity Board:
In the Idle state, the level of the Reset switch is pulled high using the external pull-up resistor and, when the switch is pressed, it drives the level of the switch to low and resets the WBZ451HPE module.
The user-configurable switch is also pulled high using the external pull-up resistor. When the switch is pressed, it drives the level of the switch to low.
| Switch Name | Pin on WBZ451HPE Module | Description |
|---|---|---|
Reset (SW1) | NMCLR | Reset switch (SW1) connected to NMCLR pin |
USR-BTN (SW2) | PB4 | User configurable switch (SW2) |