3.11 Temperature Sensor (U3)
Analog output from the temperature sensor (Microchip MCP9700A, U3) within the voltage range of 2.3-5.5V is connected to one of the analog pins (PB6, AN2) of the ADC channel on the WBZ451HPE module. For more details, refer to the MCP9700A, Low-Power Linear Active Thermistor IC Data Sheet (DS20001942).