Jump to main content
WBZ451HPE Curiosity Board User's Guide
Search
Product Pages
WBZ451
Home
3
Hardware
3.10
LEDs
Introduction
Features
1
Quick References
2
Kit Overview
3
Hardware
3.1
Power Supply
3.2
Li-Po Battery Charger
3.3
Power Measurement Header (J6)
3.4
USB Connectivity using Microchip USB 2.0 Hub Controller
3.5
PICkit On-Board 4 (PKOB4) and Debugger/Programmer Selection
3.6
USB-UART Virtual COM Port
3.7
mikroBUS Socket (J4)
3.8
XPRO Header (J37)
3.9
Switches
3.10
LEDs
3.10.1
User LED (D5)
3.10.2
RGB LED (D6)
3.11
Temperature Sensor (U3)
3.12
QSPI Serial Flash
3.13
32.768 kHz Secondary Oscillator
3.14
WBZ451HPE
Module
3.15
Limitations of Using Battery and External Power Supply
4
WBZ451HPE
Curiosity Board Out of Box Demo
5
Appendix A: Reference Circuit
Appendix B
: Regulatory Approval
6
Appendix C: PKOB4 Recovery Method
7
Document Revision History
Microchip Information
3.10 LEDs