6.1 SSC Clock Divider
The SSC has an internal clock divider that takes the peripheral clock (MCK from PMC) as its input and divides the clock with a fixed divide-by-2 divider, followed by a configurable divider with a maximum division factor of 4095 (12-bit divider).
The overall division factor of the clock divider is 8190. Each level of the divided clock has a duration of the peripheral clock period multiplied by DIV. This ensures a 50% duty cycle for the divided clock, regardless of whether the DIV value is even or odd.
The divided clock can be input to both the transmitter and the receiver blocks.