4.6 Code Examples

The following code example demonstrates the steps to play back audio data from a buffer using the CLASSD interface at a 48 kHz sample rate with a stereo, 16-bit signed sample size. The Audio PLL initialization is the same as in Code Example - Audio PLL.