14.1.1 Command Format
The following frame format is used for commands where the host supports a DMA address of three bytes.

The first byte contains two fields:
- The CMD/Data Start field indicates that this is a Command frame.
- The CMD type field specifies the command to be executed.
The CMD type may be one of 15 commands:
- DMA write
- DMA read
- Internal register write
- Internal register read
- Transaction termination
- Repeat data packet
- DMA extended write
- DMA extended read
- DMA single-word write
- DMA single-word read
- Soft Reset
The Payload field contains command specific data and its length depends on the CMD type.
The CRC field is optional and generally computed in software.
The Payload field can be one of four types each having a different length:
- A: Three bytes
- B: Five bytes
- C: Six bytes
- D: Seven bytes
Type A commands include:
- DMA single-word RD
- internal register RD
- Transaction termination command
- Repeat data PKT command
- Soft Reset command
Type B commands include:
- DMA RD Transaction
- DMA WR Transaction
Type C commands include:
- DMA Extended RD transaction
- DMA Extended WR transaction
- Internal register WR
Type D commands include:
- DMA single-word WR
Full details of the frame format fields are provided in the following table:
| Field | Size | Description |
|---|---|---|
| CMD Start | 4 bits | Command Start: 4’b1100 |
| CMD Type | 4 bits |
Command type: 4’b0001: DMA write transaction 4’b0010: DMA read transaction 4’b0011: Internal register write 4’b0100: Internal register read 4’b0101: Transaction termination 4’b0110: Repeat data Packet command 4’b0111: DMA extended write transaction 4’b1000: DMA extended read transaction 4’b1001: DMA single-word write 4’b1010: DMA single-word read 4’b1111: Soft Reset command |
| Payload | A: 3 |
The Payload field may be of Type A, B, C, or D Type A (length 3) 1- DMA single-word RD Param: Read Address: Payload bytes:B0: ADDRESS[23:16] B1: ADDRESS[15:8] B2: ADDRESS[7:0] 2- internal register RD Param: Offset address (two bytes): Payload bytes:B0: OFFSET-ADDR[15:8] B1: OFFSET-ADDR[7:0] B2: 0 3- Transaction termination command Param: none Payload bytes: B0: 0 B1: 0 B2: 0 4- Repeat Data PKT command Param: none Payload bytes: B0: 0 B1: 0 B2: 0 5- Soft Reset command Param: none Payload bytes: B0: 0xFF B1: 0xFF B2: 0xFF |
| Payload | B: 5 |
Type B (length 5) 1- DMA RD Transaction Params: DMA Start Address: 3 bytes DMA count: 2 bytes Payload bytes: B0: ADDRESS[23:16] B1: ADDRESS[15:8] B2: ADDRESS[7:0] B3: COUNT[15:8] B4: COUNT[7:0] 2- DMA WR Transaction Params: DMA Start Address: 3 bytes DMA count: 2 bytes Payload bytes: B0: ADDRESS[23:16] B1: ADDRESS[15:8] B2: ADDRESS[7:0] B3: COUNT[15:8] B4: COUNT[7:0] |
| Payload | C: 6 |
Type C (length 6) 1- DMA Extended RD transaction Params: DMA Start Address: 3 bytes DMA extended count: 3 bytes Payload bytes: B0: ADDRESS[23:16] B1: ADDRESS[15:8] B2: ADDRESS[7:0] B3: COUNT[23:16] B4: COUNT[15:8] B5: COUNT[7:0] 2- DMA Extended WR transaction Params: DMA Start Address: 3 bytes DMA extended count: 3 bytes Payload bytes: B0: ADDRESS[23:16] B1: ADDRESS[15:8] B2: ADDRESS[7:0] B3: COUNT[23:16] B4: COUNT[15:8] B5: COUNT[7:0] |
| Payload | C: 6 |
3- Internal register WR* Params: Offset address: 3 bytes Write data: 3 bytes * “clocked or clockless registers” Payload bytes: B0: OFFSET-ADDR[15:8] B1: OFFSET-ADDR [7:0] B2: DATA[31:24] B3: DATA [23:16] B4: DATA [15:8] B5: DATA [7:0] |
| Payload | D: 7 |
Type D (length 7) 1- DMA single-word WR Params: Address: 3 bytes DMA Data: 4 bytes Payload bytes: B0: ADDRESS[23:16] B1: ADDRESS[15:8] B2: ADDRESS[7:0] B3: DATA[31:24] B4: DATA [23:16] B5: DATA [15:8] B6: DATA [7:0] |
| CRC7 | 1 byte |
Optional data integrity field comprising two subfields: bit 0: fixed value ‘1’ bits 1-7: 7 bit CRC value computed using polynomial G(x) = X^7 + X^3 + 1 with seed value: 0x7F |
The following table summarizes the different commands according to the payload type (DMA address = 3 bytes):
| Payload Type | Payload Size | Command Packet Size with CRC | Commands |
|---|---|---|---|
| Type A | 3 bytes | 5 bytes |
1- DMA Single-Word Read 2- Internal Register Read 3- Transaction Termination 4- Repeat Data Packet 5- Soft Reset |
| Type B | 5 bytes | 7 bytes |
1- DMA Read 2- DMA Write |
| Type C | 6 bytes | 8 bytes |
1- DMA Extended Read 2- DMA Extended Write 3- Internal Register Write |
| Type D | 7 bytes | 9 bytes | 1- DMA Single-Word Write |