The host has transparent access to
the serial (SPI) Flash through the WINC SPI Host.
The host can program the serial (SPI)
Flash without the need for operational firmware in the WINC. The function
m2m_wifi_download_mode must be called first.
Figure 12-1. System Block Diagram showing
SPI Flash Connection
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.