3.4 WINC Event Handling
The WINC host driver API allows the host MCU application to interact with the WINC firmware. To facilitate interaction, the WINC driver implements the Host Interface (HIF) Protocol as described in Section 15 “Host Interface (HIF) Protocol”. The HIF protocol defines how to serialize and de-serialize API requests and response callbacks over the serial bus interface SPI (I2C and UART are currently not supported).
The WINC host driver API provides services to the host MCU applications that are mainly divided in two major categories: Wi-Fi control services and Socket services. The Wi-Fi control services allow actions such as channel scanning, network identification, connection and disconnection. The Socket control services allow application data transfer once a Wi-Fi connection is established.