7.4.5 ECC Cipher Suite
The ATWINC15x0 TLS library features support of ECC cipher suites. Although, the ATWINC15x0 device does not contain a built-in hardware accelerator for ECC math, the WINC TLS library leverages the ECC math from the host MCU. To perform the ECC computations needed by the ECC ciphers, an ECC hardware accelerator (or software library) on the host MCU is mandatory.
The WINC TLS initializes with the ECC cipher suites disabled by default. The host MCU
application can enable the ciphers via the API
sslSetActiveCipherSuites.