2.2 Nonvolatile Storage
The ATWINC1510 has an integrated 8 Mb and the ATWINC1500 has an integrated 4 Mb serial Flash inside the WINC package (SIP). This stores the WINC firmware image and can store a second image to support OTA. It also stores information used by the WINC firmware in the run-time.
The detailed description of the serial Flash is provided in WINC Serial Flash Memory.