2.8 IEEE 802.11 MAC Firmware
The system supports IEEE 802.11 b/g/n Wi-Fi MAC including WEP and WPA/WPA2 security supplicant. Between the MAC hardware and the firmware, a full range of IEEE 802.11 features are implemented and supported including beacon generation and reception, control packet generation and reception, and packet aggregation and de-aggregation.