#define MAIN_WLAN_SSID "WINC1500_ENTERPRISE" /**< Destination SSID */
#define MAIN_WLAN_802_1X_USR_NAME "DEMO_USER" /**< RADIUS user account name */
#define MAIN_WLAN_802_1X_PWD "DemoPassword" /**< RADIUS user account password */
int main(void)
{
int8_t ret;
tstrWifiInitParam param;
tstrNetworkId networkId;
tstrAuth1xMschap2 mschapv2_credential;
/* Initialize the board. */
system_init();
/* Initialize the UART console. */
configure_console();
printf(STRING_HEADER);
/* Initialize the BSP. */
nm_bsp_init();
/* Initialize Wi-Fi parameters structure. */
memset((uint8_t *)¶m, 0, sizeof(tstrWifiInitParam));
/* Initialize Wi-Fi driver with data and status callbacks. */
param.pfAppWifiCb = wifi_cb;
ret = m2m_wifi_init(¶m);
if (M2M_SUCCESS != ret) {
printf("main: m2m_wifi_init call error!(%d)\r\n", ret);
while (1) {
}
}
networkId.pu8Bssid = NULL;
networkId.pu8Ssid = (uint8 *)MAIN_WLAN_SSID;
networkId.u8SsidLen = strlen(MAIN_WLAN_SSID);
networkId.enuChannel = M2M_WIFI_CH_ALL;
mschapv2_credential.pu8Domain = NULL;
//mschapv2_credential.u16DomainLen = strlen(mschapv2_credential.pu8Domain);
mschapv2_credential.pu8UserName = (uint8 *)MAIN_WLAN_802_1X_USR_NAME;
mschapv2_credential.pu8Password = (uint8 *)MAIN_WLAN_802_1X_PWD;
mschapv2_credential.u16UserNameLen = strlen(MAIN_WLAN_802_1X_USR_NAME);
mschapv2_credential.u16PasswordLen = strlen(MAIN_WLAN_802_1X_PWD);
mschapv2_credential.bUnencryptedUserName = false;
mschapv2_credential.bPrependDomain = true;
printf("Connecting to %s\r\n\tUsername:%s\r\n", MAIN_WLAN_SSID, MAIN_WLAN_802_1X_USR_NAME);
m2m_wifi_connect_1x_mschap2( WIFI_CRED_SAVE_ENCRYPTED, &networkId, &mschapv2_credential);
/* Infinite loop to handle a event from the WINC1500. */
while (1) {
while (m2m_wifi_handle_events(NULL) != M2M_SUCCESS) {
}
}
return 0;
}