2.11 Button and LED
The PIC32CK SG01/GC01 Curiosity Ultra kit offers a user button and an LED. The following table provides the function, description, and the port on the MCU.
| Function | Description | Type | Port |
|---|---|---|---|
| User SW0 | User Switch 0 | Digital Input | PB26 |
| User SW1 | User Switch 1 | Digital Input | PD02 |
| User LED0 | User LED 0 | Digital Output | PD20 |
| User LED1 | User LED 1 | Digital Output | PB25 |