2.12 PICKit™ On-Board 4
The MPLAB® PICkit On-Board 4 (PKoB4) is a new generation In-Circuit Debugger. The MPLAB PKoB4 programs faster than its predecessor and is designed to use a high-speed 2.0 USB interface, which provides a feature rich debugging experience through one USB cable. The PKoB4 is intended to support programming, debugging, and a Data Gateway interface.
The MPLAB PKoB4 In-Circuit Debugger is compatible with these platforms:
- Microsoft Windows®7 or later
- Linux®
- macOS®
The MPLAB PKoB4 In-Circuit Debugger system provides the following advantages:
Features/Capabilities:
- Connects to computer through high-speed USB 2.0 (480 Mbits) cable
- Programs devices using MPLAB X IDE or MPLAB IPE
- Supports multiple hardware and software breakpoints, stopwatch, and source code file debugging
- Debugs the application in real time
- Sets break points based on internal events
- Monitors internal file registers
- Debugs at full-speed
- Configures pin drivers
- Virtual COM support, which can
establish UART communication between the Host PC and the target device using the
following UART Configuration:
- Baud rate: 115,200 bps
- Only 8-bit character format
- No hardware flow control
- One stop-bit
- Field-upgradeable through an MPLAB X IDE firmware download
- Adds new device support and features by installing the latest version of MPLAB X IDE (available as a free download at https://www.microchip.com/mplabx/)
- Indicates debugger status through on-board LEDs
Performance/Speed:
- More and faster memory
- A Real-Time Operating System (RTOS)
- No firmware download delays incurred when switching devices
- A 32-bit MCU running at 300 MHz