7.2.1 Features

The IEEE 802.11 PHY supports the following functions:

  • Single Antenna 1x1 Stream in 20 MHz Channels
  • IEEE 802.11b DSSS-CCK Modulation: 1, 2, 5.5 and 11 Mbps
  • IEEE 802.11g OFDM Modulation: 6, 9, 12,18, 24, 36, 48 and 54 Mbps
  • IEEE 802.11n HT Modulations MCS0-7, 20 MHz, 800 and 400 ns Guard Interval: 6.5, 7.2, 13.0, 14.4, 19.5, 21.7, 26.0, 28.9, 39.0, 43.3, 52.0, 57.8, 58.5, 65.0 and 72.2 Mbps(1)
  • IEEE 802.11n Mixed Mode Operation
  • Per Packet TX Power Control
  • Advanced Channel Estimation/Equalization, Automatic Gain Control, CCA, Carrier/Symbol Recovery and Frame Detection
Note:
  1. Short GI is currently not supported by Firmware. The data sheet will be updated when the feature is supported.