13.1.3 Approved Antenna Types
To maintain modular approval in the United States, only the antenna types that have been tested shall be used. It is permissible to use a different antenna, provided the same antenna type and antenna gain (equal to or less than) is used. An antenna type comprises antennas having similar in-band and out-of-band radiation patterns.
Testing of the ATWILC1000-MR110PB module was performed with the integral PCB antenna.
Testing of the ATWILC1000-MR110UB module was performed with the antenna types mentioned in the Table 12-1.