7.1.2 Features
The ATWILC1000-MR110xB IEEE 802.11 MAC supports the following functions:
- IEEE 802.11b/g/n
- IEEE 802.11e WMM QoS EDCA Multiple Access Categories
- Advanced IEEE 802.11n Features:
- Reception of aggregated MPDUs (A-MPDU)
- Reception of aggregated MSDUs (A-MSDU)
- Immediate block acknowledgment
- Reduced Interframe Spacing (RIFS)
- IEEE 802.11i and WFA Security with Key Management
- WEP 64/128
- WPA-TKIP
- 128-bit WPA2 CCMP (AES)
- 128-bit WPA3 CCMP (AES)
- WPA3 Enterprise
- Advanced Power Management
- Standard IEEE 802.11 Power save mode
- Wi-Fi Alliance® WMM-PS (U-APSD)
- RTS-CTS and CTS Self Support
- Either STA or AP Mode in the Infrastructure Basic Service Set Mode
- Concurrent Mode of Operation