1.28.22.3 SDMMCx_ModuleInit Function

C

/* x = SDMMC instance number */

void SDMMCx_ModuleInit ( void )

Summary

Initializes the SDMMC peripheral.

Description

This function initializes the SDMMC peripheral. The SDMMC peripheral is initialized in 1 bit mode and the SDMMC clock is set to 400 kHz. This function may be called at run time to re-initialize the peripheral to the initial state.

Precondition

None.

Parameters

None.

Returns

None.

Example

SDMMC1_ModuleInit();

Remarks

None.