1.28.22.16 SDMMCx_ClockDisable Function

C

/* x = SDMMC instance number */

void SDMMCx_ClockDisable ( void )

Summary

Disable SDMMC clock.

Description

Disables SDMMC clock.

Precondition

SDMMCx_Initialize() must have been called first for the associated instance.

Parameters

None.

Returns

None.

Example

SDMMC1_ClockDisable();

Remarks

None.