1.28.22.24 SDMMC_READ_RESPONSE_REG Enum

C

typedef enum
{
    // Read response register 0
    SDMMC_READ_RESP_REG_0 = 0,
    // Read response register 1
    SDMMC_READ_RESP_REG_1,
    // Read response register 2
    SDMMC_READ_RESP_REG_2,
    // Read response register 3
    SDMMC_READ_RESP_REG_3,
    // Read all the response registers
    SDMMC_READ_RESP_REG_ALL
    
} SDMMC_READ_RESPONSE_REG;

Summary

The enumeration lists the response registers

Description

The enumeration is used to identify the response register and is passed as an argument to the SDMMCx_ResponseRead() API to select the response to read.

Remarks

None.