1.28.22.23 SDMMC_RESET_TYPE Enum

C

typedef enum
{
    // Reset all errors
    SDMMC_RESET_ALL = 0x01,
    // Reset command errors
    SDMMC_RESET_CMD = 0x02,
    // Reset data errors
    SDMMC_RESET_DAT = 0x04
    
} SDMMC_RESET_TYPE;

Summary

The enumeration lists error type to reset.

Description

The enumeration is used to select the error type to reset and is passed as an argument to the SDMMCx_ErrorReset() API

Remarks

None.