1.28.2.7 ADC_InterruptDisable Function
C
void ADC_InterruptDisable(ADC_INTERRUPT_MASK interruptMask);
Summary
This function disables the interrupts.
Description
This function disables the multiple interrupts.
Precondition
ADC_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
interruptMask | interrupt flags to be disbaled |
Returns
None
Example
ADC_Initialize(); ADC_InterruptDisable(ADC_INTERRUPT_COMPE_MASK);
Remarks
None