1.28.2.8 ADC_InterruptStatusGet Function

C

bool ADC_InterruptStatusGet(ADC_INTERRUPT_MASK interruptMask)

Summary

Returns the status of ADC interrupt.

Description

This function returns the status of ADC interrupt.

Precondition

ADC_Initialize() function must have been called first for the associated instance.

Parameters

Param Description
interruptMask Interrupt flag

Returns

None

Example

bool interruptStatus = 0;
ADC_Initialize();
interruptStatus = ADC_InterruptStatusGet(ADC_INTERRUPT_COMPE_MASK);

Remarks

None