1.28.2.6 ADC_InterruptEnable Function
C
void ADC_InterruptEnable(ADC_INTERRUPT_MASK interruptMask)
Summary
This function enables the interrupts.
Description
This function enables the multiple interrupts.
Precondition
ADC_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
interruptMask | interrupt flags to be enabled |
Returns
None
Example
ADC_Initialize(); ADC_InterruptEnable(ADC_INTERRUPT_COMPE_MASK);
Remarks
None