1.25.3.24 CAN_MAILBOX_MASK Enum

C

typedef enum
{
    CAN_MAILBOX_0_MASK = (1U << 0U),
    CAN_MAILBOX_1_MASK = (1U << 1U),
    CAN_MAILBOX_2_MASK = (1U << 2U),
    CAN_MAILBOX_3_MASK = (1U << 3U),
    CAN_MAILBOX_4_MASK = (1U << 4U),
    CAN_MAILBOX_5_MASK = (1U << 5U),
    CAN_MAILBOX_6_MASK = (1U << 6U),
    CAN_MAILBOX_7_MASK = (1U << 7U)
} CAN_MAILBOX_MASK;

Summary

CAN Mailbox Mask.

Description

This data type defines CAN Mailbox mask.

Remarks

None.