1.25.3.27 CAN_MAILBOX_STATE Enum

C

typedef enum
{
    CAN_MAILBOX_READY = 0,
    CAN_MAILBOX_BUSY
} CAN_MAILBOX_STATE;

Summary

CAN Mailbox State.

Description

This data type defines the CAN Mailbox State. CAN_MAILBOX_READY - Mailbox is available for Tx/Rx transfer request. CAN_MAILBOX_BUSY - Mailbox is not available for Tx/Rx transfer request as Mailbox is in busy state due to previous transfer request.

Remarks

None.