1.25.3.23 CAN_MAILBOX_NUM Enum

C

typedef enum
{
    CAN_MAILBOX_0 = 0,
    CAN_MAILBOX_1,
    CAN_MAILBOX_2,
    CAN_MAILBOX_3,
    CAN_MAILBOX_4,
    CAN_MAILBOX_5,
    CAN_MAILBOX_6,
    CAN_MAILBOX_7
} CAN_MAILBOX_NUM;

Summary

CAN Mailbox Number.

Description

This data type defines CAN Mailbox Number 0 to 7.

Remarks

None.