1.25.3.21 CAN_MAILBOX_RX_ATTRIBUTE Enum

C

typedef enum
{
    CAN_MAILBOX_DATA_FRAME_RX = 0,
    CAN_MAILBOX_DATA_FRAME_RX_OVERWRITE,
    CAN_MAILBOX_DATA_FRAME_CONSUMER
} CAN_MAILBOX_RX_ATTRIBUTE;

Summary

CAN Mailbox RX Attribute for Reception Mailbox, Reception Mailbox with overwrite, Consumer Rx Mailbox and Producer Rx Mailbox.

Description

This data type defines CAN Mailbox RX Attribute. Only One attribute need to be passed as parameter value while invoking message receive function.

Remarks

None.