1.26.19.19 PMERRLOC_ErrorLocationGet Function
C
uint32_t PMERRLOC_ErrorLocationGet(uint8_t position)
Summary
Find and returns error location of memory.
Description
Find and returns error location of memory.
Precondition
None.
Parameters
Param | Description |
---|---|
position | Number of bits of the sector + ecc |
Returns
Returns error location of memory.
Remarks
None.