1.26.19.2 SMC_DataAddressGet Function

C

uint32_t SMC_DataAddressGet(uint8_t chipSelect)

Summary

Returns the External Bus Interface (EBI) address for the requested chip select number.

Description

Returns the External Bus Interface (EBI) address for the requested chip select number.

Precondition

None.

Parameters

Param Description
chipSelect Chip select number

Returns

Returns External Bus Interface (EBI) address

Example

SMC_DataAddressGet(3);

Remarks

None.