1.26.19.10 SMC_DataRead16 Function
C
uint16_t SMC_DataRead16(uint32_t dataAddress)
Summary
Reads 16-bit data from the External Bus Interface (EBI) address.
Description
Reads 16-bit data from the External Bus Interface (EBI) address.
Precondition
None.
Parameters
Param | Description |
---|---|
dataAddress | External Bus Interface (EBI) address |
Returns
Returns 16-bit data from EBI address
Remarks
None.