1.26.19.4 SMC_CommandWrite16 Function

C

void SMC_CommandWrite16(uint32_t dataAddress, uint16_t command)

Summary

Writes 16-bit command to the External Bus Interface (EBI) address.

Description

Writes 16-bit command to the External Bus Interface (EBI) address.

Precondition

None.

Parameters

Param Description
dataAddress External Bus Interface (EBI) address
command command to be sent

Returns

None.

Remarks

None.