1.30.17.39 TCCx_CompareCommandSet Function

C

/* x = TCC instance number */
void TCCx_CompareCommandSet(TCC_COMMAND command);

Summary

Issues the command to TCC instance

Description

This function issues the command to control the counter by software

Precondition

TCCx_CompareInitialize() function must have been called first.

Parameters

Param Description
command software command

Returns

None

Example

TCC0_CompareInitialize();
TCC0_CompareCommandSet(TCC_COMMAND_START_RETRIGGER);

Remarks

None.