1.30.17.70 TCCx_PWMForceUpdate Function
C
/* x = TCC instance number */
void TCCx_PWMForceUpdate(void);
Summary
Updates double buffer register value to actual register asynchronously
Description
This function updates double buffer register value to actual register asynchronously.
Precondition
TCCx_PWMInitialize function must have been called first for the given channel and new value is written in double buffer register.
Parameters
None
Returns
None
Example
TCC0_PWMInitialize(); TCC0_PWMForceUpdate();
Remarks
None