1.30.17.13 TCCx_Timer32bitCounterSet Function
C
/* x = TCC instance number */
void TCCx_Timer32bitCounterSet( uint32_t count );
Summary
Sets new timer counter value.
Description
This function sets new timer counter value.
Precondition
TCCx_TimerInitialize() function must have been called first.
Parameters
Param | Description |
---|---|
count | New counter value to set |
Returns
None.
Example
uint32_t count = 0x100;
TCC0_TimerInitialize();
TCC0_TimerStart();
TCC0_Timer32bitCounterSet(count);
Remarks
The caller must know the number of significant bytes of timer. Counter value is right-aligned.