1.30.17.76 TCCx_PWMStart Function
C
/* x = TCC instance number */ void TCCx_PWMStart ( void );
Summary
Starts PWM generation of given TCC instance
Description
This function enables the TCC and starts the counter of associated instance.
Precondition
TCCx_PWMInitialize() function must have been called first for the given instance.
Parameters
None
Returns
None.
Example
TCC0_PWMInitialize(); TCC0_PWMStart();
Remarks
Due to synchronization, there is a delay from writing to register until peripheral is enabled. This function waits till sync operation is complete.