1.41.8.20 MCANx_StandardFilterElementGet Function

C

bool MCANx_StandardFilterElementGet(uint8_t filterNumber, mcan_sidfe_registers_t *stdMsgIDFilterElement) // x - Instance of the MCAN peripheral

Summary

Get a standard filter element configuration.

Precondition

MCANx_Initialize and MCANx_MessageRAMConfigSet must have been called for the associated MCAN instance.

Parameters

Param Description
filterNumber Standard Filter number to get filter configuration
stdMsgIDFilterElement Pointer to Standard Filter Element configuration for storing filter configuration

Returns

Request status. true - Request was successful

false - Request has failed

Example

mcan_sidfe_registers_t stdMsgIDFilterElement;
MCAN0_StandardFilterElementGet(1, &stdMsgIDFilterElement);

Remarks

None.