1.41.8.47 MCAN_ERROR_DLEC_NO_CHANGE Macro
C
#define MCAN_ERROR_DLEC_NO_CHANGE 0x700U
Summary
MCAN Error DLEC_NO_CHANGE
Description
Data Phase - Any read access to the Protocol Status Register re-initializes the LEC to ‘7’. When the LEC shows value ‘7’, no CAN bus event was detected since the last processor read access to the Protocol Status Register.
Remarks
None.