1.41.8.56 MCAN_RX_FIFO_CALLBACK Typedef

C

typedef void (*MCAN_RX_FIFO_CALLBACK) (uint8_t numberOfMessage, uintptr_t contextHandle);

Summary

MCAN Callback Function Pointer for Rx FIFO0/FIFO1.

Description

This data type defines the MCAN Callback Function Pointer for Rx FIFO0/FIFO1.

Remarks

None.