1.41.8.59 MCAN_TX_BUFFER Struct
C
typedef struct { /* Identifier */ uint32_t id:29; /* Remote Transmission Request */ uint32_t rtr:1; /* Extended Identifier */ uint32_t xtd:1; /* Error State Indicator */ uint32_t esi:1; /* Reserved */ uint32_t :16; /* Data Length Code */ uint32_t dlc:4; /* Bit Rate Switching */ uint32_t brs:1; /* FD Format */ uint32_t fdf:1; /* Reserved */ uint32_t :1; /* Event FIFO Control */ uint32_t efc:1; /* Message Marker */ uint32_t mm:8; /* Data field */ uint8_t data[8]; } MCAN_TX_BUFFER;
Summary
MCAN Tx Buffer Element Structure.
Description
This data structure defines MCAN Tx Buffer Element.
Remarks
None.