1.41.8.66 Enum / Struct

C

typedef struct
{
    /* Data bit timing set flag */
    bool dataBitTimingSet;

    /* Data bit rate */
    uint32_t dataBitRate;

    /* Data Sample Point */
    float dataSamplePoint;

    /* Data Baud Rate Prescaler */
    uint8_t dataPrescaler;
} MCAN_BIT_TIMING_SETUP;
Operation mode = normal
typedef struct
{
    /* Nominal bit timing set flag */
    bool nominalBitTimingSet;

    /* Nominal bit rate */
    uint32_t nominalBitRate;

    /* Nominal Sample Point */
    float nominalSamplePoint;

    /* Nominal Baud Rate Prescaler */
    uint16_t nominalPrescaler;

} MCAN_BIT_TIMING_SETUP;

Summary

MCAN Bit Timing Setup structure.

Description

This data structure defines Bit Timing Setup parameters.

Remarks

None.