1.41.8.23 MCANx_SleepModeEnter Function

C

void MCANx_SleepModeEnter(void) // x - Instance of the MCAN peripheral

Summary

Puts the MCAN Peripheral in sleep mode (clock stop request).

Precondition

MCANx_Initialize and MCANx_MessageRAMConfigSet must have been called for the associated MCAN instance.

Parameters

None.

Returns

None.

Example

MCAN0_SleepModeEnter();

Remarks

None.