1.34.27.27 USART_SERIAL_SETUP Struct
C
/* Blocking, non-blocking and ring buffer mode */ typedef struct { uint32_t baudRate; USART_PARITY parity; USART_DATA dataWidth; USART_STOP stopBits; } USART_SERIAL_SETUP;
Summary
Defines the data type for the USART serial setup.
Description
This can be used to define a serial setup which may then be used to change the serial setup of the USART dynamically by passing an instance of this struct as an argument to the USARTx_SerialSetup API.
Remarks
None.