1.34.27.41 USART_SPI_TRANSFER_SETUP Struct

C

/* USART SPI master mode */

typedef struct
{
    uint32_t                    clockFrequency;
    USART_SPI_CLOCK_PHASE       clockPhase;
    USART_SPI_CLOCK_POLARITY    clockPolarity;
    USART_SPI_DATA_BITS         dataBits;

}USART_SPI_TRANSFER_SETUP;

Summary

Data structure containing the USART SPI parameters which can be changed at run time

Description

This structure identifies the possible setup parameters for USART SPI which can be changed at run time. An instance of this structure is passed as a parameter to the USARTx_SPI_TransferSetup API.

Remarks

None.