1.34.27.42 USART_SPI_DATA_BITS Enum

C

/* USART SPI master mode */

typedef enum
{
    USART_SPI_DATA_BITS_8 = US_MR_SPI_CHRL_8_BIT,

    /* Force the compiler to reserve 32-bit space for each enum value */
    USART_SPI_DATA_BITS_INVALID = 0xFFFFFFFF

}USART_SPI_DATA_BITS;

Summary

Data structure containing the SPI parameters which can be changed at run time

Description

This enumeration constant defines possible values for USART SPI data bits

Remarks

None.